??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9070516
HELP_VARIABLE
Order Number
9070516
Drilling Distance
128.000 mm
Total Length
151.000 mm
R
168.050 mm
ANGLE
53.39501 °
X
10.200 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D